16 Series Female Plug, Crimped, 3/0-4/0 AWG
16V28-B
Female, Plug, Vulcanized, Crimped, 3/0-4/0 AWG, 400 Amp Max., 16 Series Taper Nose, Commercial Grade, ECT Cam-Type Connector - Blue
The 16 Series Taper Nose products are the connectors of choice for concerts, sound stages, movie-making, television production, sporting events and conventions.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477989968
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Neoprene
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 3/0-4/0 AWG
Connection Type : Crimped
Gender : Female
Product Features
Color : Blue
Contact Cat. No. : 16V28-C
Insulator Cat. No. : 16SVF-34B
Standards and Certifications
NEMA Rating : Type 3R
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors