16 Series Female Plug, Crimped, 1/0-2/0 AWG
16V26-W
Female, Plug, Vulcanized, Crimped, 1/0-2/0 AWG, 300 Amp Max., 16 Series Taper Nose, Commercial Grade, ECT Cam-Type Connector - White
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 07847736756
Product Features
Cable Range : 1/0-2/0 AWG
Color : White
Component : Complete
Connection Type : Crimped
Contact Cat. No. : 16V26-C
Gender : Female
Insulator Cat. No. : 16SVF-12W
Max. Amperage : 300 Amp
Max. Voltage : 600 Volt
Series : 16
Standards and Certifications : UL/CSA
Style Name : Vulcanized
Warranty : NA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors