16 Series Male Plug, Crimped, 1/0-2/0 AWG, 300 Amp Max
16V22-E
16 Series Commercial Grade Vulcanized Male Plug, Cam-Type, Taper Nose, Crimped, 1/0 to 2/0 AWG, 300 Amp - BLACK
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 07847798943
Electrical Specifications
Max. Amperage : 300 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Neoprene
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 1/0-2/0 AWG
Connection Type : Crimped
Gender : Male
Product Features
Color : Black
Contact Cat. No. : 16V22-C
Insulator Cat. No. : 16SVM-12E
Standards and Certifications
NEMA Rating : Type 3R
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors