Insulator for 16 Series Male Plug, Detachable, 2 -2/0 AWG
16SDM-2U
Insulator for Male Plug, Cam-Type, Detachable, Cable Range- 2-2/0 AWG, 16 Series Taper Nose
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 4
Material Specifications
Sleeve Material : Santroprene TPV
Mechanical Specifications
Cable Range : 2-2/0 AWG
Gender : Male
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors