Female Receptacle, 45-Degree, 2/0 - 4/0 AWG, Double Set Screw Termination
16R28-UO
16 Series Panel Mount Receptacle, Female, 400 Amp Max, 600 Volt, 45 Degree Angle, Double Set Screw Termination, 2/0-4/0 Cable Range, Orange
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
- Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications