16 Series Female Panel Receptacle, Mounting Plate, 1.125" Threaded Stud, #2 - 4/0 AWG
16R26-11H
Female Panel Receptacle, Mounting Plate with Self Clinching Nuts (PEMS), Cam-Type, 1.125" Threaded Stud, #2 - 4/0 AWG, 400 Amp Max, 16 Series Taper Nose, Type 3R "While-in-Use" - BROWN
Leviton's 16 Series Taper Nose Cam-Type Devices are rated up to 400-Amp, making them the connectors of choice for power distribution applications such as concerts, sound stages, movie making, television productions, sporting events and conventions.
Documents
Technical Information
-
General Information
UPC : 07847750022
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Mechanical Specifications
Cable Range : 2-4/0 AWG
Gender : Male
Stud Length : 1.25"
Product Features
Color : Brown
Standards and Certifications
CSA Certified : File 152105
NEMA Rating : Type 3R
UL Listed : File E13399