16 Series Male Panel Receptacle, Mounting Plate, 1.125" Threaded Stud, #2 to 4/0 AWG
16R25-11G
16 Series Commercial Grade Male Panel Receptacle, Cam-Type, Mounting Plate with Self Clinching Nuts (PEMS), Taper Nose, 1.125" Threaded Stud, Cable Range- #2 to 4/0 AWG, 400 Amp, Type 3R "While-in-Use" - GREEN
Leviton's 16 Series Taper Nose Cam-Type Devices are rated up to 400-Amp, making them the connectors of choice for power distribution applications such as concerts, sound stages, movie making, television productions, sporting events and conventions.
Documents
Technical Information
-
General Information
UPC : 07847751499
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Mechanical Specifications
Cable Range : 2-4/0 AWG
Gender : Male
Stud Length : 1.125"
Product Features
Color : Green
Standards and Certifications
CSA Certified : File 152105
NEMA Rating : Type 3R
UL Listed : File E13399