16 Series Female Panel Receptacle, 90-Degree, 1.125" Threaded Stud, #2 to 4/0 AWG
16R24-11E
16 Series Comercial Grade Female Panel Receptacle, Cam-Type, 90-Degree, Threaded Stud Length -1.125", Taper Nose, 400 Amp, Cable Range- #2 to 4/0 AWG - BLACK
Leviton's 16 Series Taper Nose Cam-Type Devices are rated up to 400-Amp, making them the connectors of choice for power distribution applications such as concerts, sound stages, movie making, television productions, sporting events and conventions.
Documents
Technical Information
-
General Information
UPC : 07847700022
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Mechanical Specifications
Cable Range : 2-4/0 AWG
Connection Type : Threaded Stud
Gender : Female
Stud Length : 1.125"
Product Features
Color : Black
Standards and Certifications
CSA Certified : File 152105
NEMA Rating : Type 3R
UL Listed : File E-13399