Loading...

16 Series Male Panel Receptacle, 90-Degree, 1.50" Threaded Stud, #2 to 4/0 AWG

16R23-14W

16 Series Commercial Grade Male Panel Receptacle, Cam-Type, 90-Degree, Threaded Stud Length- 1.50", Taper Nose, 600 Volt, 400 Amp, Cable Range - #2 to 4/0 AWG - WHITE

Leviton's 16 Series Taper Nose products are the connectors of choice for concerts, sound stages, movie-making, television production, sporting events and conventions.

Country of Origin : Please Contact Customer Service

Technical Information

  • General Information

    UPC : 07847700039

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

  • Mechanical Specifications

    Cable Range : 2-4/0 AWG

    Connection Type : Threaded Stud

    Gender : Male

    Stud Length : 1.50"

  • Product Features

    Color : White

  • Standards and Certifications

    CSA Certified : File 152105

    NEMA Rating : Type 3R

    UL Listed : File E-13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications