16 Series Male Panel Receptacle, 90-Degree, 1.50" Threaded Stud, #2 to 4/0 AWG
16R23-14O
16 Series Commercial Grade Male Panel Receptacle, Cam-Type, 90-Degree, Threaded Stud Length- 1.50", Taper Nose, 600 Volt, 400 Amp, Cable Range - #2 to 4/0 AWG - ORANGE
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847734497
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Mechanical Specifications
Cable Range : 2-4/0 AWG
Connection Type : Threaded Stud
Gender : Male
Stud Length : 1.50"
Product Features
Color : Orange
Standards and Certifications
CSA Certified : File 152105
NEMA Rating : Type 3R
UL Listed : File E-13399
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors