16 Series Male Receptacle, 90-Degree, 2/0 - 4/0 AWG, Double Set Screw, Self-Clinching Nuts
16R21-1B
16 Series Taper Nose Cam-Type Male Panel Mount Receptacle, 90-Degree, 2/0 - 4/0 AWG, Double Set Screw, 400 Amp Max, 600VAC/DC, Self-Clinching Nuts, Blue
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Blue
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477022047
RoHS Compliant : Yes
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
SCCR : 35kA
Material Specifications
Contact : Brass
Insulators : Santoprene
Electrical Specifications
Gender : Male
Cable Size Range : 2/0-4/0
Connection Type : Double Set Screw
Termination Type : Taper-Nose
Product Features
Color : Blue
Series : 16 Series
Feature : PEM/Self-Clinching Nuts
Standards and Certifications
NEMA Rating : Type 3R
UL : 1691
CSA Standard : 1691
Warranty
Warranty : 2-Year Limited