16 Series Soft Paralleling Tee Adapter, 24" Cable, Female-Male-Male
16A31-U
16 Series Taper Nose Cam-Type "Soft" Paralleling 3-Way Tee Adapter, 4/0, Female-Male-Male, 24" Cable Length, 400 Amp Max, 600VAC/DC
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 4
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Insulator : Santroprene TPV
Mechanical Specifications
Cable Range : 4/0
Gender : Female-Male-Male
Style Name : Soft Paralleling Tee
Standards and Certifications
NEMA Rating : Type 3R
UL : 1691
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors