20 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding
16352-CW
Decora Plus Duplex Receptacle Outlet, Commercial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Pre-Wired Leads (hot and neutral), NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - White
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477400050
AC Horsepower Ratings
Screw Terminal Torque : 14-18 in-lbs
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Clamp Nuts : Zinc-Plated Steel
Color : White
Face Material : Thermoplastic Nylon
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Strap Material : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Color : White
Device Type : Duplex Receptacle Outlet
Feature : Smooth Face
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : 5-20R
NOM : 057
UL 498 : File E13399
Warranty : 10-Year Limited