20 Amp Decora Plus Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
16352-BU
Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Blue
Leviton's award-winning line of designer styled devices enhances every interior, from traditional to contemporary. The Decora offering includes switches, receptacles, lighting controls, home automation components, telephone devices, fan-speed controls and wallplates. All Decora devices are provided in a broad range of colors to match or contrast with any decor.
Color: Blue
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477705421
Nema : 5-20R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 3000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C temperature rise at full rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : PBT Polyester Blend
Clamp Nuts : Steel
Color : Blue
Face Material : PBT Polyester Blend
Ground Clips : Brass
Grounding Screw : #8 Hex Head, Triple-Drive Brass
Line Contacts : .030" Brass
Strap Material : Steel (Galvanized G60)
Terminal Screws : #8 Triple Drive Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back and Side Wire
Product Features
Brand : Decora Plus
Color : Blue
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Commercial Specification Grade
Grounding : Self-Grounding
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
NEMA : WD-1 & WD-6
Warranty : 10-Year Limited
Patents
- MX321216
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.