20 Amp Decora Plus Single Receptacle/Outlet, Commercial Grade, Tamper-Resistant, Self-Grounding
16351-SGW
Decora Plus Single Receptacle Outlet, Commercial Specification Grade, Tamper-Resistant, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477685945
Nema : 5-20R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 20 A
Grounding : Self-Grounding
Pole : 2
Voltage : 125 VAC
Wire : 3
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Amperage : 20 A
Brand : Decora Plus
Color : White
Device Type : Single Receptacle Outlet
Feature : Tamper-Resistant,Smooth Face
Grade : Commercial Specification Grade
NEMA : 5-20R
Voltage : 125 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors