20 Amp Decora Plus Single Receptacle/Outlet, Commercial Grade, Self-Grounding
16341-E
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477033005
RoHS Compliant : Yes
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self grounding
Pole : 1
Screw Terminal Torque : 14-18 in-lbs
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 2
Environmental Specifications
Flammability : Rated V-2 per UL 94
Material Specifications
Clamp Nuts : Thermoplastic Nylon
Color : Black
Face Material : Thermoplastic Nylon
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side Wire
Product Features
Color : Black
NEMA : 5-20R
Standards and Certifications
NOM : 057
UL 498 : File E13399
Warranty : 10-Year Limited