DIN Rail Receptacle
16252-DIN
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, DIN-Rail Mountable Modules Receptacle, Straight Blade, Industrial Grade, Grounding, Standard Duplex, Terminal Block Wired, Strap - GRAY
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477122341
Nema : 5-15R
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Gray
Face Material : Thermoplastic Nylon
Feature : Standard Duplex
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA
Termination : Terminal Block
Voltage : 125 VAC
Warranty : 5-Year Limited
Wire : 3
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors