15 Series Panel Receptacle Enclosure, Auto Closing Lid, Thermoplastic Housing
15S31-U
15 Series Panel Receptacle Enclosure with Automatic Closing Lid, Male/Female, Thermoplastic Housing and Cover, Stainless Steel Torsion Spring
Rhino-Hide Single Pole Receptacle Enclosures are tough and reliable. They feature a self-closing lid and are available in 8 standard colors or clear for easy phase identification. NOTE: A complete catalog number requires that you append the color suffix to the base number as follows: W (White), E (Black), H (Brown), R (Red), B (Blue), O (Orange), G (Green), Y (Yellow), CL (Clear). For example, to order an enclosure with white lid the catalog number would be 16S31-UW.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 4
Material Specifications
Cover Material : Thermoplastic
Housing Material : Thermoplastic
Spring Hinge Components : Stainless Steel
Mechanical Specifications
Gender : Female or Male
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors