15 Series Female Plug, Single Set Screw, #8 - #4 AWG
15D22-G
Female Plug, Contact & Insulator, Cam-Type, Detachable, Single Set Screw Termination, #8 - #4 AWG, 140 Amp Max, 15 Series Taper Nose, Type 3R "While-in-Use" - GREEN
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847702172
Product Features
Cable Range : 8-4 AWG
Color : Green
Component : Complete
Connection Type : Single Set Screw
Contact Cat. No. : 15D22-C
Gender : Female
Insulator Cat. No. : 15SDF-48G
Max. Amperage : 125 Amp
Max. Voltage : 600 Volt
Series : 15
Standards and Certifications : UL/CSA
Style Name : Detachable
Warranty : NA