Loading...

15 Series Male Plug, #8 - #2 AWG, Single Set Screw Termination

15D21-U

15 Series Taper Nose Cam-Type Male Plug, Contact & Insulator, Detachable, #8 - #2 AWG, Single Set Screw Termination, 150 Amp Max, 600VAC/DC, Type 3R When Mated

Rhino-Hide Single Pole Cam-Type Connectors are designed for easy assembly and disassembly without special tools. A thermoplastic screw is used to tightly secure the contact inside the insulating sleeve, making assembly, disassembly and field repairs effortless. The plugs use plastic locking and reinforcement rings molded into insulating sleeves and receptacles ensuring the integrity of the connection. Under severe stress and load conditions, these rings will not melt, break or crack. They are available in 8 standard colors for easy phase identification.

NOTE: A complete catalog number requires that you append the color suffix to the base number as follows: W (White), E (Black), H (Brown), R (Red), B (Blue), O (Orange), G (Green), Y (Yellow). For example, to order a white plug the catalog number would be 15D21-UW.

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • Product Features

    CSA : C22.2 No 1691

    Cable Range : 8-2 AWG

    Connection Type : Single Set Screw

    Max. Amperage : 150 Amp

    Max. Voltage : 600 Volt

    UL : 1691

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications