Loading...

Female Plug, Replacement Contact Only

15D24-UC

15 Series Cam-Type Female Plug, Replacement Contact Only, Detachable, Crimp Tube Termination, #8 - #4 AWG, 140 Amp Max, Type 3R When Mated Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • NEMA 3R rated for outdoor use when mated
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477710616
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications