Python Straight Blade Plug
15656-VY
15 Amp, 250 Volt, NEMA 6-15P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, Python - YELLOW
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477055243
Nema : 6-15P
Environmental Specifications
Environment : Dry
Mechanical Specifications
Environment : Dry
Torque Range : 12-14 in-lbs
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Brand : Python
Color : Yellow
Cord Range : .250 - .650
Device Type : Straight Blade Plug
Grounding : Grounding
NEMA : 6-15P
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 250 VAC
Warranty : 2-Year Limited
Wire : 3
Wire Gauge : 18-10 AWG
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors