Dustguard Straight Blade Connector
1547-P
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Connector, Straight Blade, Industrial Grade, Grounding, Corrosion Resistant, Dustguard - YELLOW
- BATTLE THE ELEMENTS- Feature rugged construction that resists impact, heat, chemicals and rough use
- DURABLE- Engineered to IP44 Splash proof and dust-tight standards
- UNIQUE DESIGN- Unique cord clamp accepts a wide range of cord sizes, providing a secure grip without damaging the cords
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477867525
Nema : 5-15R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Corrosive
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Stainless Steel
Blades/Contacts : Solid Brass
Body Material : Santoprene TPV
Bushing : Santoprene TPV
Compression Nut, Strain Relief : Nylon
Terminal Screws : Electroless Nickel-coated Brass
Wire Module : Thermoplastic
Mechanical Specifications
Cord Range : .375 - .655
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wire Gauge : 18-12 AWG
Product Features
Brand : Dustguard
Color : Yellow
Device Type : Straight Blade Connector
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
NEMA : WD-6
NOM : 057
UL : 498
UL Fed Spec WC-596 : File E13393
Warranty : 2-Year Limited
Features & Benefits
- Corrosion Resistant