20 Amp, 125 Volt, Flanged Inlet Receptacle, Straight Blade, Industrial Grade
15378-CWP
20 Amp, 125 Volt, NEMA 5-20P, 2P, 3W, Power Inlet Receptacle, Straight Blade, Industrial Grade, Grounding, , Standard Wire Wells Wired, Nylon Strap, - Gray
Leviton's Straight Blade Power Inlets are suitable for industrial indoor and outdoor applications. Glass-filled thermoplastic cover and plate provides outstanding impact resistance and durability. Stainless steel external hardware resists corrosive effects of moisture as dual gaskets, one under plate and one under lid, provide for a superior weather-resistant fit.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477046142
Nema : 5-20P
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 1500V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Gray
Cover and Plate Material : Glass-Filled Thermoplastic
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Brass
Strap Material : Nylon
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Markings are permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Standard Wire Wells
Product Features
Color : Gray
Device Type : Straight Blade Flanged Inlet
NEMA : 5-20P
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-16347
NEMA : WD-6
UL498 : File E13393