Dustguard Straight Blade Plug
1448
20 Amp, 250 Volt, NEMA 6-20P, 2P, 3W, Straight Blade Plug, Industrial Grade, Grounding, Dustguard - YELLOW
- BATTLE THE ELEMENTS- Feature rugged construction that resists impact, heat, chemicals and rough use
- DURABLE- Engineered to IP44 Splash proof and dust-tight standards
- UNIQUE DESIGN- Unique cord clamp accepts a wide range of cord sizes, providing a secure grip without damaging the cords
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
Instruction Sheet
Technical Information
-
General Information
UPC : 078477848227
Nema : 6-20P
RoHS Compliant : Yes
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Santoprene TPV
Bushing : Santoprene TPV
Compression Nut, Strain Relief : Nylon
Terminal Screws : Brass
Wire Module : Thermoplastic
Mechanical Specifications
Cord Range : .375 - .655
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Brand : Dustguard
Color : Yellow
Device Type : Straight Blade Plug
NEMA : 6-20P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL : 498
UL Fed Spec WC-596 : File E13393
Warranty : 2-Year Limited