Indoor 2-Pole, 2-Wire Lampholder to Two Outlets Adapter
1403-I
Indoor 660 Watt, 125 Volt Lampholder with Two 15 Amp, 125 Volt, 2-Pole, 2-Wire Outlets - Ivory
Color: Ivory
Technical Information
-
General Information
UPC : 078477171301
Nema : 1-15R
RoHS Compliant : Yes
Electrical Specifications
Color : Ivory
NEMA : 1-15R
Standards and Certifications : UL, CSA, NOM
Product Features
Color : Ivory
Feature : Indoor Only
Standards and Certifications : UL, CSA, NOM
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors