Snap-In Receptacle, 15A, 125V, Straight Blade, Grounding
1373
Documents
Technical Information
-
General Information
UPC : 078477170175
Nema : 5-15P
Electrical Specifications
Amperage : 15 A
Flammability : Rated V-2 per UL 94
Grounding : Grounding
Operating Temperature : -40°C to 60°C
Pole : 2
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Clip Material : Steel Corrosion-Resistant Finish
Color : Black
Face Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Clip Material : Steel Corrosion-Resistant Finish
Color : Black
Face Material : Thermoplastic
Panel Opening : .95 x .95
Panel Thickness : .031 - .080
Termination : Leads 14GA 6 Inch Long
Mechanical Specifications
Amperage : 15 A
Color : Black
NEMA : 5-15P
Panel Opening : .95 x .95
Panel Thickness : .031 - .080
Termination : Leads 14GA 6 Inch Long
Voltage : 125 VAC
Product Features
Amperage : 15 A
Device Type : Snap-In
Grounding : Grounding
NEMA : 5-15P
Pole : 2
Type : Snap-In
Voltage : 125 VAC
Wire : 3
Standards and Certifications
CSA Certified : LR-2781
NOM : 057
UL Listed : File E13393
Warranty : 2-Year Limited