13662-OSL
Fluorescent lampholder, dedicated T8, 16MM lamp center, small bi-pin, non-shunted, turn type with lamp lock, 660W-600V. UL AND CSA, slide on mounting. Bottom load. COF white. PKD 1/polybag, 5/master carton
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477306383
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Slide-ON
Product Features
Lamp Base : Small
Lamp Contacts : Bi-Pin
Lamp Type : T8 Only
Lampholder Type : Linear
Light Type : Fluorescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors