13661-SNP
Fluorescent lampholder-, T8/T12 (G13 BASE) medium bi-pin,non-shunted, turn type with lamp lock, medium height, (23MM), lamp center 660W-600V. UL AND CSA, snap-in with no post mounted, bottom load. COF white. Packaged 1/polybag, 5/master carton.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477349700
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Snap-In
Product Features
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 - T12
Lampholder Type : Linear
Light Type : Fluorescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors