13660-OSL
Fluorescent lampholder, T8/T12 (G13 Base) Medium bi-pin, non-shunted, turn type with lamp lock, tall height, (30MM) lamp center 660W-600V. UL and CSA, slide on mounting. Packed 1500 bulk
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847727642
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Slide-ON
Product Features
Lamp Base : G13
Lamp Contacts : Bi-Pin
Lamp Type : T8 - T12
Lampholder Type : Linear
Light Type : Fluorescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors