13654-TWP
Linear fluorescent lampholder; T5 miniature bi-pin twist-in with lamp-lock. Tall profile, snap-in mounting foot with post; 120W-600V.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477164884
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Snap-In or Slide-ON
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 120W
Termination : Quickwire 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Body Material : Thermoplastic
Color : White
Contact Material : Copper-Alloy
Contact Type : Lamp-Lock
Lamp Base : Miniature
Lamp Contacts : Bi-Pin
Lamp Type : T5
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Snap-In or Slide-ON
Notes : With Panel Locator Post
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 120W
Screw : Panel Locator Post
Standards and Certifications : UL/CSA/NOM
Style Name : Tall Profile
Termination : Quickwire 18AWG Solid or Str. Tinned
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E5833