13654-EXS
DISCONTINUED
T-8 to T-5 Bi-Pin Adaptor, Standard Fluorescent Lampholder, Short Adaptor, Slide-On, Lamp-Lock, 120W-600V, Quickwire 18AWG Solid or Str Tinned - White
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477259931
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Slide-ON
Termination : Quickwire 18AWG Solid
Product Features
Lamp Contacts : Bi-Pin
Lamp Type : T8 - T5
Lampholder Type : Linear
Light Type : Fluorescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors