Loading...

13654-EXL

Medium to Miniature Base, T5 Bi-Pin, Standard Fluorescent Lampholder, Long T-8 to T-5 Adapter, Slide-On, Lamp-Lock, , Quickwire 18AWG Solid or Str Tinned - White

Country of Origin : Mexico

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477259917

  • Mechanical Specifications

    Contact Type : Lamp-Lock

    Mounting Type : Slide-On

    Panel Thickness : 20 Ga. Panel

    Rated Wattage : 660W

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : OEM Only

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Lamp-Lock

    Lamp Base : Medium to Miniature

    Lamp Contacts : Bi-Pin

    Lamp Type : T5

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Slide-On

    Panel Thickness : 20 Ga. Panel

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Long T-8 to T-5 Adapter

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

Features & Benefits

  • Simple, cost-effective solution enables OEM's to incorporate miniature bi-pin T-5 lamps into existing T-8 fixture design
  • No change in socket bar tooling required
  • Fits existing slide-on T-8 lampholder cutouts and compensates for variations in T-5 lamp lengths
  • 4-position, positive-stop lamp-lock socket makes it simple for end users to relamp in service
  • Long and Short lengths available
  • Available shunted and non-shunted

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications