13653-WWP
660W-600V, Medium Base Linear Fluorescent Lampholder, for T8-T12 Bi-Pin lamps, Low Profile, Snap-In or Slide-On for 22-25 Ga. Panel, Lamp-Lock, Quickwire 18AWG Solid - Wide wing with Panel Locator Post, White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477204801
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Snap-In or Slide-ON
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 660W
Termination : Quickwire 18AWG Solid
Voltage : 600 Volt
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Body Material : Thermoplastic
Color : White
Contact Material : Copper-Alloy
Contact Type : Lamp-Lock
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 - T12
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Snap-In or Slide-ON
Notes : With Panel Locator Post
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 660W
Screw : Panel Locator Post
Standards and Certifications : UL/CSA/NOM
Style Name : Low Profile
Termination : Quickwire 18AWG Solid
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E5833
VDE : Certified to IEC