13652-WNP
Medium Base, T8 Only Bi-Pin, Standard Fluorescent Lampholder, Extra-Low Profile, Snap-In or Slide-On Wide-Wing Design, Lamp-Lock, , Quickwire 18AWG Solid or Str Tinned - White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477204795
Mechanical Specifications
Availability : Distribution
Body Material : Thermoplastic
Color : White
Contact Material : Copper-Alloy
Contact Type : Lamp-Lock
Mounting Type : Snap-In or Slide-On
Panel Thickness : 22-25 Ga. Panel
Termination : Quickwire 18AWG Solid
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Color : White
Contact Type : Lamp-Lock
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 Only
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Snap-In or Slide-On
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Extra-Low Profile
Termination : Quickwire 18AWG Solid
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E5833
VDE : Certified to IEC