13651-20
DISCONTINUED
660W-600V - linear fluorescent lampholder, medium bi-pin, for T8 lamps, with 20 gauge mounting slots, turn type, , body marked UL and CSA.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477314968
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Turn-Type
Panel Thickness : 20 Ga. Panel
Product Features
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 Only
Lampholder Type : Linear
Light Type : Fluorescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors