13570-NW
New design thermoplastic medium bi-pin fluorescent lam for t-8 and t-12 lamps, recessed double contact, pedes terminals, horizontal contacts. for 20 gauge
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477344941
Mechanical Specifications
Body Material : Thermoplastic
Contact Material : Silver-Plated Copper-Alloy
Mounting Orientation : Vertical
Panel Thickness : 20 Ga. Panel
Product Features
Lamp Contacts : Bi-Pin
Lamp Type : T8 - T12
Lampholder Type : Compact
Light Type : Fluorescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors