13557-W
High-Output Base, Double Contact Vert., Standard Fluorescent Lampholder, Pedestal, Slide-On, Stationary, For Power Grove and Jacketed Lamps, Quickwire 18AWG Solid or Str Tinned - White For Power Grove and Jacketed Lamps
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477060933
RoHS Compliant : Yes
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Silver-Plated Copper-Alloy
Contact Type : Stationary
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Termination : Quickwire 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 - 1/2 Inch
Product Features
Availability : Distribution
Color : White
Contact Type : Stationary
Feature : For Power Grove and Jacketed Lamps
Lamp Base : High-Output
Lamp Contacts : Double Contact Vert.
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Slide-On
Notes : For Power Grove and Jacketed Lamps
Panel Thickness : 20 Ga. Panel
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Pedestal
Termination : Quickwire 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
NOM Certified : 057
UL Listed : File E5833