Lampholder, Standard Fluorescent, Double Contact, Horizontal, Pedestal, Slide On, Stationary, Quickwire
13551-W
Documents
Technical Information
-
General Information
UPC : 07847706090
Electrical Specifications
Rated Wattage : 660W
Voltage : 600 VAC
Material Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Silver-Plated Copper-Alloy
Mechanical Specifications
Contact Type : Stationary
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Termination : Quickwire 18AWG Solid or Str Tinned
Wire Strip Length : 3/8 - 1/2 Inch
Product Features
Availability : Distribution
Color : White
Contact Type : Stationary
Lamp Base : High-Output
Lamp Contacts : Double Contact Horz.
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Pedestal
Termination : Quickwire 18AWG Solid or Str Tinned
Warranty : 1-Year Limited
Standards and Certifications
CSA Certified : File LR-5863
NOM Certified : 057
UL Listed : File E5833