13518
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Snap-In, Plunger, Quickwire 18AWG Solid or Str Tinned - White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477168561
Environmental Specifications
Operating Temperature : 0°C to 140°C
Relative Humidity : Dry locations use only per UL 496 standard
Storage Temperature Range : Ambient (around 25°C)
Mechanical Specifications
Contact Type : Plunger
Mounting Type : Snap-In
Panel Thickness : .035 - .050
Rated Wattage : 660W
Termination : Quickwire 18AWG Solid
Voltage : 600 VAC
Product Features
Base Material : Thermoplastic
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Plunger
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Snap-In
Panel Thickness : .035 - .050
Rated Wattage : 660W
Standards and Certifications : UL/CSA
Termination : Quickwire 18AWG Solid
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833