13465
Fluorescent lampholder,pedestal base, high output,660w pack.with-stationary end.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477456712
RoHS Compliant : Yes
Electrical Specifications
Lamp Wattage : 660 W
Mechanical Specifications
Body Material : Thermoset
Contact Material : Silver-Plated Copper-Alloy
Mounting Orientation : Vertical
Mounting Type : Slide-On or Screw Mount
Termination : Quickwire 18AWG Solid or Str. Tinned
Product Features
Lamp Contacts : Double Contact Horz.
Lampholder Type : Compact
Light Type : Fluorescent
Style Name : Pedestal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors