13464
660 Watt, 600 Volt, Fluorescent Lampholder, Pedestal Base, High Output, Recessed Double Contact, White
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477456705
RoHS Compliant : Yes
Electrical Specifications
Body Material : Thermoset
Contact Material : Silver-Plated Copper-Alloy
Lamp Wattage : 660 W
Mechanical Specifications
Mounting Orientation : Vertical
Mounting Type : Slide-On or Screw Mount
Termination : Quickwire 18AWG Solid or Str. Tinned
Product Features
Lamp Contacts : Double Contact Horz.
Lampholder Type : Compact
Light Type : Fluorescent
Style Name : Pedestal