13451-NX
Medium Base, T8 Only Bi-Pin, Standard Fluorescent Lampholder, Low Profile, Screw Mount, Straight-In Double Edge, , Quick-Connect 18AWG Solid or Str. Tinned - White Captive Nut and Screw
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477858578
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Straight-In Double Edge
Mounting Type : Screw Mount
Nut : 6-32 Zinc-Plated
Screw : 6-32 X 3/8 Zinc-Plated
Termination : Quickwire 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Color : White
Contact Type : Straight-In Double Edge
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 Only
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Notes : Captive Nut and Screw
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Low Profile
Termination : Quickwire 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
NOM Certified : 057
UL Listed : File E5833