13358-N
660W-600V; Fluorescent lampholder pedestal base, standard twist in; with-quickwire body containing two base slots for 18ga panel; 3 bosses; less side wings; captive nut, mounting screws PKD 5/BAG; White.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Technical Information
-
General Information
UPC : 078477853245
Mechanical Specifications
Contact Type : Turn-Type
Panel Thickness : 18 Ga. Panel
Product Features
Lampholder Type : Linear
Light Type : Fluorescent
Style Name : Pedestal
Standards and Certifications
Standards and Certifications : UL/CSA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors