13353-N
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Low Profile, Slide-On, Turn-Type, Captive Nut Screws Packed Bulk, Quickwire 18AWG Solid or Str Tinned - White Captive Nut Screws Packed Bulk
Documents
Technical Information
-
General Information
UPC : 078477084809
RoHS Compliant : Yes
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Turn-Type
Mounting Type : Slide-ON
Nut : 6-32 Zinc-Plated
Panel Thickness : 18-20 Ga. Panel
Screw : 6-32 X 3/8 Zinc-Plated
Termination : Quickwire 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Color : White
Contact Type : Turn-Type
Feature : Captive Nut Screws Packed Bulk
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Slide-ON
Notes : Captive Nut Screws Packed Bulk
Panel Thickness : 18-20 Ga. Panel
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Low Profile
Termination : Quickwire 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
NOM Certified : 057
UL Listed : File E5833