Loading...

13180-U2

Medium Base, Bi-Pin, Standard Fluorescent Lampholder, U-Shaped Lamp, Slide-On Self- Aligning, Straight-In Double Edge, Quick-Connect 18AWG Solid or Str. Tinned - White

Country of Origin : Please Contact Customer Service RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477130773

    RoHS Compliant : Yes

  • Mechanical Specifications

    Contact Type : Straight-In Double Edge

    Mounting Type : Slide-On Self-Aligning

    Panel Thickness : 18 Ga. Panel

    Rated Wattage : 660W

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : Distribution

    Body Material : Thermoset

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Straight-In Double Edge

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Slide-On Self-Aligning

    Panel Thickness : 18 Ga. Panel

    Rated Wattage : 660W

    Standards and Certifications : UL/NOM

    Style Name : U-Shaped Lamp

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications