Lampholder, Standard Fluorescent, Medium Base, Bi-Pin, Low Profile, Slide On, Straight In, Double Edge, Self-Locking Lamplock, Quick Connect
13151-LU
Discontinued. Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Low Profile, Slide-On, Straight-In Double Edge, Self-Locking Lamplock, Quick-Connect 18AWG Solid or Str. Tinned - White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477133347
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Straight-In Double Edge
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Rated Wattage : 660W
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Straight-In Double Edge
Feature : Self-Locking Lamplock
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Rated Wattage : 660W
Standards and Certifications : UL/NOM
Style Name : Low Profile
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Warranty : 1 Year Limited
Standards and Certifications
NOM Certified : 057
UL Listed : File E5833
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors