Snap In Receptacle, Straight Blade, Non-Grounding Leads, 15A, 125V, NEMA 1-15R, 2P, 2W
1306-W
15 Amp, 125 Volt, NEMA 1-15R, 2P, 2W, Snap-In Receptacle, Straight Blade, Non-Grounding, Leads 14GA 6 Inch Long Wired - White
Documents
Technical Information
-
General Information
UPC : 078477168509
Nema : 1-15R
Electrical Specifications
Amperage : 15 A
Flammability : Rated V-2 per UL 94
Grounding : Non-Grounding
Operating Temperature : -40°C to 60°C
Pole : 2
Voltage : 125 VAC
Wire : 2
Environmental Specifications
Body Material : Thermoplastic
Clip Material : Steel Corrosion-Resistant Finish
Color : White
Face Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Thermoplastic
Clip Material : Steel Corrosion-Resistant Finish
Color : White
Face Material : Thermoplastic
Panel Opening : .97 x .52
Panel Thickness : .028 - .060
Termination : Leads 14GA 6 Inch Long
Mechanical Specifications
Amperage : 15 A
Color : White
NEMA : 1-15R
Panel Opening : .97 x .52
Panel Thickness : .028 - .060
Termination : Leads 14GA 6 Inch Long
Voltage : 125 VAC
Product Features
Amperage : 15 A
Device Type : Snap-In
Grounding : Non-Grounding
NEMA : 1-15R
Pole : 2
Type : Snap-In
Voltage : 125 VAC
Wire : 2
Standards and Certifications
CSA Certified : LR-2781
NOM : 057
UL Listed : File E13399
Warranty : 2-Year Limited