Cat 6A U/FTP Cable, LSHF/LSZH, White, 1640 ft (500 m), Reel
128-UFPAZ-5WS
Leviton Category 6A U/FTP cables exceed Category 6A performance standards. They are specified to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The Category 6A U/FTP cable supports 10 Gigabit Ethernet, Gigabit Ethernet, Power Over Ethernet, voice and broadband video transmissions at frequencies up to 500MHz.
Color: White
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 6A
Color : White
Construction : U/FTP
Flame Rating : LSHF/LSZH
Length : 1640 ft (500 m)
Packaging : Reel
- Mylar tape and aluminum shield provide a high level of security for sensitive networks
- Lower bit errors, resulting in increased network performance
- Independently tested and verified to meet ANSI/TIA Cat 6A and ISO 11801 Class EA performance
- Available in Riser, IEC 60332-1 (LSZH) and IEC 60332-3 (LSZH) flame ratings
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards