Cat 6 F/UTP Cable, LSHF/LSZH, White, 1640 ft (500 m), Reel
128-FTP6Z-5WS
Leviton Category 6 F/UTP copper cables exceed Category 6 performance standards. They are specified to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet (PoE), and broadband video transmissions at frequencies up to 250MHz.
Color: White
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6
Color : White
Construction : F/UTP
Flame Rating : LSHF/LSZH
Length : 1640 ft (500 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- Polyolefin core insulation
- 4 unshielded twisted pairs cabled together
- Aluminum polyester screen
- Available in a range of jacket materials - to suit a variety of installation environments and color coded for identification
- HFFR-LS (Halogen Free Flame Retardant – Low Smoke) versions meet the requirements of the Construction Products Regulation (CPR) Euroclass Eca
- Reel and box packaging are 100% recyclable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors